Netilion Value is a digital service based in the cloud for access to everything wherever you are. It’s easy to set up and use yet flexible in cost, so you can deploy it in all kinds of applications.
Netilion Value does more than just collect your process data from the field. It displays your data to you with features such as the dashboard, history, tracking map, and more.
There are certain devices that automatically connect to our digital service. Other field devices can connect via an edge device. So we can help you no matter what industry or segment you’re in, giving you all your data with a great user interface and secure environment.
Try it out for free now
With easy and immediate access to all your process values, you can reduce time spent on site and in commuting.
A constant access to information improves production by reducing reaction times to unplanned events.
As an online service, Netilion Value is there for you anywhere you have internet access.
Gain a better understanding of your processes by reviewing archived data.
Netilion Value is easy to start with, set up, and use, so you don't need to invest in complex and expensive IT equipment.
Start with just a few assets, then add as much or as little as you need when you’re ready.
Remote data access allows employees to reduce their exposure to potentially hazardous environments.
As a cloud service, Netilion Value allows you to maintain access to all of your data, even if something happens to your work computer or mobile device.
Netilion devices connect your processes securely to the Netilion Ecosystem on the cloud platform. Sign up for our digital service, establish the connection, and start collecting your field data immediately with our state-of-the-art products like the Micropilot FWR30 for level measurement.
We can also integrate older processes smoothly into the system. The Fieldgate SFG500 together with the FieldEdge SGC500 can bring PROFIBUS devices online, WirelessHART adapters or the Fieldgate SFG250 can pull your HART instruments into the mix.
Our digital service won a 4-star certification in its EuroCloud Star Audit, so you know you have high-level security for your system.
Netilion Value offers everything you need from a monitoring system. Let’s have a look.
Easily keep an eye on your measurements by having all your values on a single page.
Archive all your field data so you can compare past and current measurements to track any changes in your process.
You can install devices anywhere inside or outside your plant, even on mobile units. Save time tracking them with the map view.
Take control of your minimum and maximum acceptable values to maintain consistent quality in your process.
Have alerts sent directly to you so you can respond faster to events.
Access your data with your phone, tablet, laptop, or even desktop computer.
Example: The Micropilot FWR30 IIoT radar level sensor can wirelessly optimize level measurement in supply chains, tanks and many other applications.
Learn more on Micropilot FWR30
You can instantly integrate nearly any field instrument into the Netilion Ecosystem with an edge device. The FieldEdge SGC500 connects HART, Profibus and WirelessHART instruments and can integrate them into the Netilion Ecosystem.